Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CU
Schneider Electric NSYCUSP0004 Image

NSYCUSP0004

Schneider Electric NSYCUSP0004 Image
NSYCUSP0004

Evaporator Battery for side-mounting cooling units 800 to 1000 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ClimaSys
    product or component type
    Battery
    product destination
    Side-mounting cooling unit 800 W
    Side-mounting cooling unit 1000 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /