Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ClimaSys CU
Schneider Electric NSYCUSP0042 Image

NSYCUSP0042

Schneider Electric NSYCUSP0042 Image
NSYCUSP0042

Fans for side-mounting cooling unit condenser and evap 300-400W / exch AA 14W/T

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ClimaSys
    product or component type
    Fan
    product destination
    Exchanger 14 W
    Evaporator for side-mounting cooling unit 300 W
    Condenser for side-mounting cooling unit 400 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /