Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYCW45 Image

NSYCW45

Schneider Electric NSYCW45 Image
NSYCW45

Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    range compatibility
    Spacial S3D
    Spacial CRN
    mounting location
    Installation on door or panel
    device composition
    2 hinge
    1 lock
    1 fixings and drilling template
    1 frame with window
    material
    Transparent acrylic
    aluminium
    lock type
    Closure by lock
    number of locks
    1
    key number
    2233X
    Complementary
    height
    400 mm
    width
    500 mm
    depth
    77 mm
    IP degree of protection
    IP55
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCW45 : Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCW45 : Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCW45 : Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Control window IP 55 with aluminum frame and 3 mm acrylic window 400 x 500 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /