Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SDB
Schneider Electric NSYDA2015M Image
Discontinued

NSYDA2015M

Schneider Electric NSYDA2015M Image
Discontinued
NSYDA2015M

Metal industrial cut-out box - high plain cover - H206xW156xD122 - IP55 - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

NSYDA2015M is replaced by:
Product
Qty
NSYDB2015M
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 25 July 2020
  • Linking to group 1
1
  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    High plain cover
    colour
    Light grey (RAL 7035)
    Complementary
    enclosure nominal height
    206 mm
    enclosure nominal width
    156 mm
    enclosure nominal depth
    122 mm
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 cover
    1 cover screw
    cable entry number
    3 diameter: 20.5 mm (M20)
    5 diameter: 25.5 mm (M25)
    5 diameter: 32.5 mm (M32)
    5 diameter: 40.5 mm (M40)
    2 diameter: 50.5 mm (M50)
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    Packing Units
    Package 1 Weight
    0.994 kg
    Package 1 Height
    130.000 mm
    Package 1 width
    160.000 mm
    Package 1 Length
    210.000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.