Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SDB
Schneider Electric NSYDB2015M Image

NSYDB2015M

Green premium brand logo
Schneider Electric NSYDB2015M Image
NSYDB2015M
Green premium brand logo

Metal industrial cut-out box - low plain cover - H206xW156xD83 - IP55 - grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    Low plain cover
    colour
    Light grey (RAL 7035)
    Complementary
    enclosure nominal height
    206 mm
    enclosure nominal width
    156 mm
    enclosure nominal depth
    83 mm
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 cover
    1 cover screw
    cable entry number
    5 diameter: 20.5 mm (M20)
    5 diameter: 25.5 mm (M25)
    5 diameter: 32.5 mm (M32)
    5 diameter: 40.5 mm (M40)
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    net weight
    1.023 kg
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.023 kg
    Package 1 Height
    9 cm
    Package 1 width
    16 cm
    Package 1 Length
    21 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages9
    • English6
    • French1
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDB2015M : NSYDB2015M_ROHS_CHINA_DECLARATION
    Description
    NSYDB2015M_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYDB2015M_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDB2015M : NSYDB2015M_ROHS_DECLARATION
    Description
    NSYDB2015M_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NSYDB2015M_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.