Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SDB
Schneider Electric NSYDB3025M Image
Discontinued

NSYDB3025M

Schneider Electric NSYDB3025M Image
Discontinued
NSYDB3025M

Metal industrial cut-out box - low plain cover - H307xW257xD116 - IP55 - grey

Show more characteristics
NSYDB3025M  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Spacial SDB
    device application
    Multi-purpose
    product or component type
    Junction box
    enclosure type
    Empty enclosure
    type of front cover
    Low plain cover
    colour
    Light grey (RAL 7035)
    Complementary
    enclosure nominal height
    307 mm
    enclosure nominal width
    257 mm
    enclosure nominal depth
    116 mm
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 cover
    1 cover screw
    cable entry number
    5 diameter: 50.5 mm (M50)
    2 diameter: 20.5 mm (M20)
    7 diameter: 25.5 mm (M25)
    7 diameter: 32.5 mm (M32)
    7 diameter: 40.5 mm (M40)
    cover fixing
    Screw
    material
    Steel
    surface finish
    Epoxy-polyester powder
    net weight
    3.5 kg
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
  • View more View less

    Documents

    Language
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /