Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Electric NSYDCD244 Image

NSYDCD244

Schneider Electric NSYDCD244 Image
NSYDCD244

Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable entry
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    mounting location
    Enclosure bottom
    cable entry
    4 grommets 12…24 mm
    quantity per set
    Set of 1
    material
    Polypropylene
    Complementary
    height
    148 mm
    width
    58 mm
    depth
    15 mm
    net weight
    0.214 kg
    cut-out dimensions
    112 x 36 mm
    Environment
    resistance to chemical agents
    Good resistance to weak acids and bases
    Good resistant to alcohols
    Good resistance to fuels
    Good resistance to mineral oils and greases
    flame retardance
    V0 conforming to UL 94
    ambient air temperature for operation
    -30…100 °C
    IP degree of protection
    IP65 conforming to IEC 60529
    Packing Units
    Package 1 Weight
    0.214 kg
    Package 1 Height
    40.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    170.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures / Cable Entries / Selection Guide (Version 1.0)
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/18/20
    Description
    This guide presents the Universal Enclosures Cable Entries Offer
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 150.7 KB
    Date 8/23/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 7/15/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDCD244 : Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDCD244 : Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDCD244 : Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Cable entry system type Multi-CS dimensions 112 x 36 mm and 4 openings
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.