Welcome to the Schneider Electric corporate Website

Select your location

View all   HMI enclosures
Schneider Electric NSYDL10 Image
Discontinued

NSYDL10

Green premium brand logo
Schneider Electric NSYDL10 Image
Discontinued
NSYDL10
Green premium brand logo

Adhesive document lip for control desk W1000mm

Show more characteristics
NSYDL10 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Document lip
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Control desk lid
    range compatibility
    Spacial SF, SM, SD, S3D enclosures
    device composition
    1 x document lip
    quantity per set
    Set of 1
    Complementary
    material
    PVC (polyvinyl chloride)
    colour
    Grey (RAL 7011)
    fixing mode
    Adhesive - on the front of inclined control desk lid location
    height
    4 mm
    width
    1000 mm nominal:
    938 mm real:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL10 : Adhesive document lip for control desk W1000mm
    Description
    Adhesive document lip for control desk W1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Adhesive document lip for control desk W1000mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL10 : Adhesive document lip for control desk W1000mm
    Description
    Adhesive document lip for control desk W1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Adhesive document lip for control desk W1000mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL10 : Adhesive document lip for control desk W1000mm
    Description
    Adhesive document lip for control desk W1000mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Adhesive document lip for control desk W1000mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /