Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all HMI enclosures
Schneider Electric NSYDL6 Image

NSYDL6

Green premium brand logo
Schneider Electric NSYDL6 Image
NSYDL6
Green premium brand logo

Adhesive document lip for control desk W600mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Document lip
    Application
    Multi-purpose
    mounting location
    Control desk lid
    range compatibility
    Spacial SD enclosure
    device composition
    1 x document lip
    quantity per set
    Set of 1
    Complementary
    material
    PVC (polyvinyl chloride)
    colour
    Grey (RAL 7011)
    fixing mode
    Adhesive - on the front of inclined control desk lid location
    height
    4 mm
    width
    600 mm nominal:
    538 mm real:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL6_ROHS_DECLARATION
    Description
    NSYDL6_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NSYDL6_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL6_REACH_DECLARATION
    Description
    NSYDL6_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NSYDL6_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDL6_ROHS_CHINA_DECLARATION
    Description
    NSYDL6_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    NSYDL6_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /