Welcome to the Schneider Electric corporate Website

Select your location

View all Spare Parts
Schneider Electric NSYDPHD75P Image

NSYDPHD75P

Schneider Electric NSYDPHD75P Image
NSYDPHD75P

Plain door + lock syst. for Thalassa PHD enclosure - 75

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    offer type
    Spare part
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Heavy duty
    For enclosure nominal dimensions
    788 mmW: 500 mm
    mounting location
    Front
    range compatibility
    Thalassa PHD suitable enclosure
    device composition
    hinges
    lock
    door
    door retainer
    handle
    quantity per set
    Set of 1
    Complementary
    material
    Polyester double reinforced with fibreglass
    colour
    Grey (RAL 7035)
    key number
    1242 E
    door type
    Plain
    door opening side
    Reversible (120 °)
    Environment
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Fire resistance conforming to EN 1794-2: 2011
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /