Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYDPLM43G Image

NSYDPLM43G

Green premium brand logo
Schneider Electric NSYDPLM43G Image
NSYDPLM43G
Green premium brand logo

Door for PLM43 without locking

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Thalassa PLM
    device composition
    1 door
    quantity per set
    Set of 1
    Complementary
    material
    Door: polyester reinforced with fibreglass
    colour
    Door: grey (RAL 7035)
    door type
    Plain
    door opening side
    Right (180 °)
    Left
    maximum load
    50 kg/m²
    height
    430 mm
    width
    330 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM43G : Door for PLM43 without locking
    Description
    Door for PLM43 without locking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Door for PLM43 without locking
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM43G : Door for PLM43 without locking
    Description
    Door for PLM43 without locking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Door for PLM43 without locking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDPLM43G : Door for PLM43 without locking
    Description
    Door for PLM43 without locking
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Door for PLM43 without locking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /