Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYDS3D33 Image

NSYDS3D33

Green premium brand logo
Schneider Electric NSYDS3D33 Image
NSYDS3D33
Green premium brand logo

Plain door for Spacial S3D H300xW300 RAL 7035, with lock

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial S3D
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Textured epoxy polyester
    lock type
    Lock 3 mm double bar
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible (120 °)
    maximum load
    50 kg/m²
    height
    300 mm nominal:
    width
    300 mm nominal:
    net weight
    1.296 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.296 kg
    Package 1 Height
    5 cm
    Package 1 width
    31 cm
    Package 1 Length
    32 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D33 : Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/18/20
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D33 : Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/18/20
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3D33 : Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/18/20
    Description
    Plain door for Spacial S3D H300xW300 RAL 7035, with lock
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.