Welcome to the Schneider Electric corporate Website

Select your location

View all Spare Parts
Schneider Electric NSYDS3DB34 Image
Discontinued

NSYDS3DB34

Schneider Electric NSYDS3DB34 Image
Discontinued
NSYDS3DB34

Plain door for Spacial S3DB H300xW400 RAL 7035, with lock

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial S3DB
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Textured epoxy polyester
    lock type
    Lock 3 mm double bar
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible (120 °)
    maximum load
    50 kg/m²
    height
    300 mm nominal:
    width
    400 mm nominal:
    net weight
    1.485 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /