Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYDS3DCD55 Image
Discontinued

NSYDS3DCD55

Schneider Electric NSYDS3DCD55 Image
Discontinued
NSYDS3DCD55

Plain door for Spacial S3DCD H500xW500 RAL 7035, with lock

Show more characteristics
NSYDS3DCD55 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    mounting location
    Front
    range compatibility
    Spacial S3DCD
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Textured epoxy polyester
    lock type
    Screw driver insert lock
    number of locks
    1
    door type
    Plain
    door opening side
    Reversible (120 °)
    maximum load
    50 kg/m²
    height
    500 mm nominal:
    width
    500 mm nominal:
    net weight
    3.094 kg
    Packing Units
    Package 1 Weight
    3.094 kg
    Package 1 Height
    50.000 mm
    Package 1 width
    510.000 mm
    Package 1 Length
    520.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.