Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYDS3X88 Image

NSYDS3X88

Green premium brand logo
Schneider Electric NSYDS3X88 Image
NSYDS3X88
Green premium brand logo

Plain door for S3X 304L 800x800mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial S3X
    device composition
    1 door
    locking system
    quantity per set
    Set of 1
    Complementary
    material
    Door: stainless steel 304L
    surface finish
    Scotch-Brite® brushed
    lock type
    Lock 3 mm double bar
    number of locks
    2
    door type
    Plain
    door opening side
    Reversible (120 °)
    height
    800 mm
    width
    800 mm
    net weight
    10.12 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3X88 : Plain door for S3X 304L 800x800mm
    Description
    Plain door for S3X 304L 800x800mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Plain door for S3X 304L 800x800mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3X88 : Plain door for S3X 304L 800x800mm
    Description
    Plain door for S3X 304L 800x800mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Plain door for S3X 304L 800x800mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYDS3X88 : Plain door for S3X 304L 800x800mm
    Description
    Plain door for S3X 304L 800x800mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Plain door for S3X 304L 800x800mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /