Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYECV861 Image

NSYECV861

Green premium brand logo
Schneider Electric NSYECV861 Image
NSYECV861
Green premium brand logo

Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Electronic application
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    cable gland type
    Ventilated
    cable entry
    1 entry
    device composition
    fixing elements
    1 plate
    self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    40 mm
    width
    800 mm nominal:
    616 mm useful:
    depth
    600 mm nominal:
    655 mm real:
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECV861 : Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECV861 : Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYECV861 : Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Spacial SF ventilated cable gland plate - fixed by clips - 800x600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /