Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYEMR Image

NSYEMR

Green premium brand logo
Schneider Electric NSYEMR Image
NSYEMR
Green premium brand logo

Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Spacer
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    mounting location
    On mounting plate
    device composition
    6 spacer
    quantity per set
    Set of 1
    material
    Plastic
    colour
    Grey (RAL 7035)
    Complementary
    fixing mode
    On backstuds
    height
    5 mm
    width
    80 mm
    depth
    130 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 675.6 KB
    Date 1/2/10
    Size pdf
    Size 675.6 KB
    Date 1/1/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Set of 6 spacers to install a Telquick chassis in a WM enclosure with 6 studs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /