Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYETU118 Image

NSYETU118

Green premium brand logo
Schneider Electric NSYETU118 Image
NSYETU118
Green premium brand logo

Modular spacers 118x55 for installing devices or rails. Supply: 20 units.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Spacer
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Devices or rails
    product destination
    From the basic chassis or mounting plate
    device composition
    1 spacer
    quantity per set
    Set of 20
    material
    Steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By screw
    adjustment
    55 mm
    height
    118 mm
    width
    40 mm
    depth
    37 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYETU118 : Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYETU118 : Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYETU118 : Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/21/20
    Description
    Modular spacers 118x55 for installing devices or rails. Supply: 20 units.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /