Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYFCESD88 Image
Discontinued

NSYFCESD88

Schneider Electric NSYFCESD88 Image
Discontinued
NSYFCESD88

Cable-gland plate, 1entry, W800xD800mm for SD compact & control desk w/console

Show more characteristics
NSYFCESD88 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    Application
    Multi-purpose
    For enclosure nominal width
    800 mm
    For enclosure nominal depth
    800 mm
    range compatibility
    Spacial SD
    mounting location
    Enclosure bottom
    cable entry
    Plain
    device composition
    fixing elements
    1 plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    height
    25 mm
    width
    520 mm useful:
    800 mm nominal:
    depth
    270 mm useful:
    800 mm nominal:
    590 mm real:
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /