Welcome to the Schneider Electric corporate Website

Select your location

View all Spare Parts
Schneider Electric NSYFDLSD Image

NSYFDLSD

Green premium brand logo
Schneider Electric NSYFDLSD Image
NSYFDLSD
Green premium brand logo

SD lock with double-bar 3mm insert for frontal doors

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Lock
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Escutcheon lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial SD
    device composition
    1 shape insert
    1 escutcheon with lock
    quantity per set
    Set of 1
    material
    Escutcheon: plastic
    lock type
    Lock 3 mm double bar
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFDLSD : NSYFDLSD_ROHS_CHINA_DECLARATION
    Description
    NSYFDLSD_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    NSYFDLSD_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFDLSD : NSYFDLSD_ROHS_DECLARATION
    Description
    NSYFDLSD_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    NSYFDLSD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFDLSD : NSYFDLSD_REACH_DECLARATION
    Description
    NSYFDLSD_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    NSYFDLSD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /