Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SM
Schneider Electric NSYFXT8080 Image

NSYFXT8080

Schneider Electric NSYFXT8080 Image
NSYFXT8080

Fixed tray H30xW682xD690 mm for enclosure of W800xD800 mm - maximum load 150 kg

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Fixed tray
    Application
    Multi-purpose
    For enclosure nominal dimensions
    W: 800 mm D: 800 mm
    mounting support
    Direct to the structure
    40 mm cross rails
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    1 fixed tray
    fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    adjustment
    Adjustable in depth every 25 mm
    maximum load
    150 kg evenly distributed
    height
    30 mm
    width
    682 mm
    depth
    690 mm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8080 : NSYFXT8080_ROHS_CHINA_DECLARATION
    Description
    NSYFXT8080_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    NSYFXT8080_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8080 : NSYFXT8080_ROHS_DECLARATION
    Description
    NSYFXT8080_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    NSYFXT8080_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8080 : NSYFXT8080_REACH_DECLARATION
    Description
    NSYFXT8080_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    NSYFXT8080_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /