Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYGDD Image

NSYGDD

Green premium brand logo
Schneider Electric NSYGDD Image
NSYGDD
Green premium brand logo

Gasket for Spacial S3D double door enclosure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Gasket
    Application
    Multi-purpose
    mounting location
    On enclosure
    range compatibility
    Spacial S3D, CRN, S57, S3X enclosures
    device composition
    Gasket
    Complementary
    fixing mode
    Adhesive - door location
    length
    50 mm
    net weight
    0.042 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Gasket for Spacial S3D double door enclosure
    Description
    Gasket for Spacial S3D double door enclosure
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Gasket for Spacial S3D double door enclosure
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Gasket for Spacial S3D double door enclosure
    Description
    Gasket for Spacial S3D double door enclosure
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Gasket for Spacial S3D double door enclosure
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Gasket for Spacial S3D double door enclosure
    Description
    Gasket for Spacial S3D double door enclosure
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Gasket for Spacial S3D double door enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /