" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric NSYKDB6U4F Image

NSYKDB6U4F

Schneider Electric NSYKDB6U4F Image
NSYKDB6U4F

Actassi KDB - Wall-Mounted KD Box 6U D400 F 19" Glazed

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi KDB
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To mount 19" equipment
    To protect network connectivity equipment
    enclosure type
    Knock down box
    support equipment
    2 x 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with key lock (key: 333) - reversible opening at 180 °
    accessibility for operation
    Front
    Rear
    removable parts
    Front door removable toolless
    colour
    Light grey (RAL 7035)
    Complementary
    device composition
    3 x cable entries
    1 x glazed door front
    2 x panels side
    2 x 19" uprights front
    1 x dismountable structure
    load rating
    50 kg static
    3 kg by unit
    back face
    Cut-out
    side face
    Panel
    number of cut-out
    1 cut-outside
    19" knock down entry cable: top and bottom
    19" knock down entry fan plate: top and bottom
    installation mode
    Wall mounted
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Sheet steel: 19" upright
    surface finish
    Epoxy-polyester powder
    width
    600 mm
    height
    351.75 mm
    depth
    400 mm
    net weight
    13.26 kg
    number of rack unit
    6U
    targeted region
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310E
    IEC 60297-3-100
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Dutch1
    • French1
    • Italian1
    • Kazakh1
    • Russian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 5/6/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYKDB6U4F : NSYKDB6U4F_ROHS_DECLARATION
    Description
    NSYKDB6U4F_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    NSYKDB6U4F_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /