Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
Schneider Electric NSYLAMCD Image
Discontinued

NSYLAMCD

Schneider Electric NSYLAMCD Image
Discontinued
NSYLAMCD

Fluorescent compact lamp, 11W, 220V 50/60Hz, no socket + detector

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Lighting and power sockets
    accessory / separate part category
    Lighting accessory
    product or component type
    Lamp
    device application
    Multi-purpose
    device composition
    fixing elements
    lamp
    switch
    Complementary
    outlet standard
    Without socket
    rated lamp wattage
    11 W
    [Ue] rated operational voltage
    220 V 50/60 Hz
    bulb base
    2G7
    bulb type
    Fluorescent
    control type
    Built-it switch
    luminous flux
    900 lm
    service life in hours
    8000 h
    electrical connection
    Screw connector <= 2.5 mm²
    mounting location
    Top front of enclosure
    mounting support
    DIN rail
    Upright
    Metal parts
    Cross rails
    fixing mode
    Magnetic fixing
    Screws
    Clip-in
    range compatibility
    Spacial S3D
    Spacial CRN
    Thalassa PLA
    Thalassa PLM
    Spacial SFX
    Spacial SMX
    Spacial SF
    Spacial SM
    material
    Light grey plastic
    height
    40 mm
    width
    372 mm
    depth
    63 mm
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    electrical insulation class
    Class II
    flame retardance
    V0 conforming to UL 94
    electromagnetic compatibility
    Emission standard for industrial environments conforming to IEC 61000-6-4
    standards
    UL 508 A
    product certifications
    VDE
    ambient air temperature for operation
    -16…65 °C
    ambient air temperature for storage
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 6.7 MB
    Date 5/3/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 3/11/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /