Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYLSS3X12 Image

NSYLSS3X12

Green premium brand logo
Schneider Electric NSYLSS3X12 Image
NSYLSS3X12
Green premium brand logo

Locking system for S3X 1200mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Locking system
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Locking system
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial S3X
    device composition
    1 shape insert
    1 key
    1 escutcheon with lock
    1 cam
    1 locking bar
    1 fixing elements
    quantity per set
    Set of 1
    material
    Escutcheon: chromium plated zamak
    net weight
    0.55 kg
    lock type
    3 mm double-bar lock
    Packing Units
    Package 1 Weight
    0.550 kg
    Package 1 Height
    80.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    460.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSS3X12 : NSYLSS3X12_ROHS_CHINA_DECLARATION
    Description
    NSYLSS3X12_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    NSYLSS3X12_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSS3X12 : NSYLSS3X12_ROHS_DECLARATION
    Description
    NSYLSS3X12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    NSYLSS3X12_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSS3X12 : NSYLSS3X12_REACH_DECLARATION
    Description
    NSYLSS3X12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    NSYLSS3X12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.