Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYLSSFX14 Image

NSYLSSFX14

Green premium brand logo
Schneider Electric NSYLSSFX14 Image
NSYLSSFX14
Green premium brand logo

Locking system for SFX 1400mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product or component type
    Locking system
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Locking system
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial SMX
    Spacial SFX
    device composition
    1 shape insert
    1 key
    1 cam
    1 handle
    1 locking bar
    1 fixing elements
    quantity per set
    Set of 1
    material
    Handle: zamak
    net weight
    0.9 kg
    lock type
    3 points lock, 5 mm double-bar
    Packing Units
    Package 1 Weight
    0.900 kg
    Package 1 Height
    80.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    560.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSSFX14 : NSYLSSFX14_ROHS_CHINA_DECLARATION
    Description
    NSYLSSFX14_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    NSYLSSFX14_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSSFX14 : NSYLSSFX14_ROHS_DECLARATION
    Description
    NSYLSSFX14_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    NSYLSSFX14_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYLSSFX14 : NSYLSSFX14_REACH_DECLARATION
    Description
    NSYLSSFX14_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    NSYLSSFX14_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.