Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYLZ35290 Image
Discontinued

NSYLZ35290

Schneider Electric NSYLZ35290 Image
Discontinued
NSYLZ35290

Adjustable cable tie 295x3.6 white . Polyamide 6/6. Composition: 1000 units.

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable tie
    Application
    Multi-purpose
    device composition
    1 cable tie
    quantity per set
    Set of 1000
    Complementary
    mounting support
    Cable ties fixing supports
    material
    Colourless polyamide 6/6
    length
    295 mm
    width
    3.6 mm
    Environment
    fire resistance
    650 °C conforming to UL 94 V2
    environmental characteristic
    Not sensitive to engine oil, greases, oil products, etc
    Good resistance to bases and organic acids, chlorinated solvent
    Not resistant to phenol
    maximum tightening diameter
    76 mm
    minimum pulling resistance
    13.6 Ohm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /