Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SFM compartmentalised
Schneider Electric NSYMBHS5 Image

NSYMBHS5

Green premium brand logo
Schneider Electric NSYMBHS5 Image
NSYMBHS5
Green premium brand logo

Horizontal busbar support for compartimentalised - D500 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Busbar accessory
    product or component type
    Busbar support
    Application
    Compartmentalised application
    mounting location
    On partitioning panel
    On structure of enclosure
    busbar position
    Horizontal
    range compatibility
    Linergy LGYE
    Spacial SFM
    Complementary
    device composition
    fixing elements
    1 metal support
    2 insulating bar support
    quantity per set
    Set of 1
    material
    Bar support: plastic
    Metal support: steel
    fixing mode
    By fixing element
    depth
    500 mm nominal:
    [In] rated current
    2500 A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 12.3 MB
    Date 11/17/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBHS5_ROHS_DECLARATION
    Description
    NSYMBHS5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    NSYMBHS5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBHS5_REACH_DECLARATION
    Description
    NSYMBHS5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    NSYMBHS5_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMBHS5_ROHS_CHINA_DECLARATION
    Description
    NSYMBHS5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    NSYMBHS5_ROHS_CHINA_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFM (Version 1.2)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 4.5 MB
    Date 3/21/17
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /