Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SM
Schneider Electric NSYMFSC60D Image

NSYMFSC60D

Green premium brand logo
Schneider Electric NSYMFSC60D Image
NSYMFSC60D
Green premium brand logo

Spacial SF/SM set of depth - adjustable rail with supports - 600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Din rail support
    accessory / separate part category
    Mounting accessory
    type of rail
    Adjustable symmetrical DIN rail
    enclosure nominal dimensions
    W: 600 mm
    mounting support
    Uprights of the chassis coupling set
    range compatibility
    Spacial
    Thalassa
    device composition
    fixing elements
    1 DIN rail
    2 adjustable support
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By screws
    adjustment
    Adjustable in depth 52 mm
    height
    26 mm real:
    depth
    495 mm real:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    530 g
    Package 1 Height
    2.6 cm
    Package 1 width
    6.5 cm
    Package 1 Length
    49.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMFSC60D : Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    Description
    Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMFSC60D : Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    Description
    Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Spacial SF/SM set of depth - adjustable rail with supports - 600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.