Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SFM compartmentalised
Schneider Electric NSYMP3M8 Image

NSYMP3M8

Green premium brand logo
Schneider Electric NSYMP3M8 Image
NSYMP3M8
Green premium brand logo

Spacial SFM mounting plate - 150x800 mm - 3M

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Compartmentalised application
    For enclosure nominal dimensions
    W: 800 mm
    Total number of 50 mm modules
    3
    mounting plate description
    Plain
    range compatibility
    Spacial SFM
    device composition
    1 mounting plate
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    fixing mode
    By fixing brackets
    adjustment
    Adjustable in depth every 50 mm
    height
    150 mm nominal:
    width
    800 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages9
    • English6
    • French2
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.3 MB
    Date 11/17/16
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFM mounting plate - 150x800 mm - 3M
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFM mounting plate - 150x800 mm - 3M
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SFM mounting plate - 150x800 mm - 3M
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Spacial SFM mounting plate - 150x800 mm - 3M
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFM (Version 1.2)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 4.5 MB
    Date 3/21/17
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /