Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   HMI enclosures
Schneider Electric NSYMPB4SD Image

NSYMPB4SD

Green premium brand logo
Schneider Electric NSYMPB4SD Image
NSYMPB4SD
Green premium brand logo

4 rails and brackets to install mounting plates in control desk D400mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    category
    Mounting accessory
    product or component type
    Fixing bracket
    range compatibility
    Spacial SD
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Upper part of control desk with console
    product destination
    Mounting plate at the top or across the height
    device composition
    4 rail
    4 fixing bracket
    fixing elements
    quantity per set
    Set of 1
    material
    Galvanised steel
    Complementary
    fixing mode
    By fixing element
    height
    80 mm
    width
    150 mm
    depth
    400 mm nominal:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.04 kg
    Package 1 Height
    8 cm
    Package 1 width
    15 cm
    Package 1 Length
    37 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPB4SD : NSYMPB4SD_ROHS_CHINA_DECLARATION
    Description
    NSYMPB4SD_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NSYMPB4SD_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPB4SD : NSYMPB4SD_ROHS_DECLARATION
    Description
    NSYMPB4SD_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NSYMPB4SD_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPB4SD : NSYMPB4SD_REACH_DECLARATION
    Description
    NSYMPB4SD_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NSYMPB4SD_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.