Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYMPD108T Image

NSYMPD108T

Green premium brand logo
Schneider Electric NSYMPD108T Image
NSYMPD108T
Green premium brand logo

Spacial SF transparent door - 1000x800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Partial door
    Application
    Compartmentalised application
    mounting location
    Front
    range compatibility
    Spacial SFM
    device composition
    2 escutcheon lock and 3 mm double bar insert
    1 partial door
    2 vertical reinforcement frame
    3 hinges
    quantity per set
    Set of 1
    Complementary
    material
    Door: Securit glass
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 3 mm double bar
    number of locks
    2
    door type
    External transparent
    door opening side
    Reversible (120 °)
    height
    1000 mm nominal:
    994 mm real:
    width
    800 mm nominal:
    769 mm real:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Partial door glazed 1x6 (Version 1.0)
    Files in document
    dwg
    157.6 KB
    dxf
    1.4 MB
    wmf
    33.4 KB
    pdf
    142.8 KB
    Size zip
    Size 1.7 MB
    Date 7/1/10
    Files in document
    dwg
    157.6 KB
    dxf
    1.4 MB
    wmf
    33.4 KB
    pdf
    142.8 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD108T_ROHS_DECLARATION
    Description
    NSYMPD108T_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    NSYMPD108T_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD108T_REACH_DECLARATION
    Description
    NSYMPD108T_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    NSYMPD108T_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD108T_ROHS_CHINA_DECLARATION
    Description
    NSYMPD108T_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    NSYMPD108T_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /