Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Outdoor heavy duty
Schneider Electric NSYMUPLA73 Image
Discontinued

NSYMUPLA73

Schneider Electric NSYMUPLA73 Image
Discontinued
NSYMUPLA73

Horizontal coupling kit for PLA enclosure H750xD320 mm IP55coupling

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

NSYMUPLA73 is replaced by:
Product
Qty
NSYMUPLA73G
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling frame
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    range compatibility
    Thalassa PLA suitable enclosure
    Thalassa PHD suitable enclosure
    enclosure nominal dimensions
    750 mmD: 320 mm
    device composition
    1 frame
    fixing elements
    Complementary
    material
    Frame: polyester
    height
    750 mm nominal:
    width
    602 mm real:
    depth
    320 mm nominal:
    IP degree of protection
    IP55
    Packing Units
    Package 1 Weight
    0.625 kg
    Package 1 Height
    22.000 mm
    Package 1 width
    602.000 mm
    Package 1 Length
    241.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catalogue 2017
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 328.9 KB
    Date 3/17/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 343.6 KB
    Date 10/4/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.