Welcome to the Schneider Electric corporate Website

Select your location

View all   Outdoor heavy duty
Schneider Electric NSYMUPLA74 Image
Discontinued

NSYMUPLA74

Schneider Electric NSYMUPLA74 Image
Discontinued
NSYMUPLA74

Horizontal coupling kit for PLA enclosure H750xD420 mm IP55coupling

Show more characteristics
The maximum number of products that can be compared is 4

NSYMUPLA74 is replaced by:
Product
Qty
NSYMUPLA74G
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling frame
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    range compatibility
    Thalassa PLA suitable enclosure
    Thalassa PHD suitable enclosure
    enclosure nominal dimensions
    750 mmD: 420 mm
    device composition
    1 frame
    fixing elements
    Complementary
    material
    Frame: polyester
    height
    750 mm nominal:
    width
    602 mm real:
    depth
    420 mm nominal:
    IP degree of protection
    IP55
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catalogue 2017
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catálogo 2017
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 328.9 KB
    Date 3/17/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 343.6 KB
    Date 10/4/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /