" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric NSYOPB12U6P Image

NSYOPB12U6P

Schneider Electric NSYOPB12U6P Image
NSYOPB12U6P

Wall-Mounted Open Box 12U W600 D600 Swing 19" Glazed Door R7035

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product name
    Actassi OPB
    product or component type
    19" enclosure
    device application
    Cabling
    applications
    To protect network connectivity equipment
    To facilitate maintenance
    To mount 19" equipment
    enclosure type
    Open box
    support equipment
    1 x swing 19" uprights recessed of 120 mm from the front (pitch 25 mm)
    front face
    Glazed door
    door type
    Front glazed door - with 1 point locking system (key: 333) - reversible opening at 180 °
    accessibility for operation
    Side
    Front
    Rear
    removable parts
    Front door removable toolless
    Top blanking plate
    Bottom blanking plate
    Rear blanking plate
    Side panels removable toolless
    colour
    Light grey (RAL 7035)
    Complementary
    device composition
    3 x cable entries
    1 x glazed door front
    2 x panels side
    2 x 19" uprights front
    1 x open structure
    load rating
    3 kg by unit
    25 kg static
    back face
    Cut-out
    side face
    Panel
    number of cut-out
    1 cut-outside
    1 cut-outbottom
    1 cut-outtop
    installation mode
    Wall mounted
    material
    Sheet steel: structure
    Sheet steel: door
    Sekurit glass: door
    Galvanized steel: upright
    surface finish
    Epoxy-polyester powder
    width
    600 mm
    height
    650 mm
    depth
    600 mm
    net weight
    30.62 kg
    number of rack unit
    12U
    Europe
    Environment
    IK degree of protection
    IK08 conforming to IEC 62262
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EIA-310D
    IEC 60297-3-100
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    30.62 kg
    Package 1 Height
    62 cm
    Package 1 width
    65 cm
    Package 1 Length
    72 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 358.2 KB
    Date 5/5/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYOPB12U6P : Wall-Mounted Open Box 12U W600 D600 Swing 19" Glazed Door R7035
    Description
    Wall-Mounted Open Box 12U W600 D600 Swing 19" Glazed Door R7035
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Wall-Mounted Open Box 12U W600 D600 Swing 19" Glazed Door R7035
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 152.2 KB
    Date 8/23/11
  • View more View less

    Software and Firmware

    Language
    • English2
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 5.6 MB
    Date 8/14/13
    prp.document.label.format exe
    Size 5.4 MB
    Date 3/6/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.