Welcome to the Schneider Electric corporate Website

Select your location

View all   HMI enclosures
Schneider Electric NSYPCS8 Image
Discontinued

NSYPCS8

Green premium brand logo
Schneider Electric NSYPCS8 Image
Discontinued
NSYPCS8
Green premium brand logo

PC screen support for control desk with console W800mm

Show more characteristics
NSYPCS8 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting support
    Horizontal support
    range compatibility
    Spacial SD
    device composition
    fixing elements
    1 support
    2 adjustment rail
    quantity per set
    Set of 1
    Complementary
    material
    Galvanised steel
    adjustment
    Adjustable in depth every 25 mm for on adjustment rails
    maximum load
    50 kg
    height
    16 mm real:
    width
    700 mm real:
    depth
    247 mm real:
    thickness
    2.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPCS8 : PC screen support for control desk with console W800mm
    Description
    PC screen support for control desk with console W800mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PC screen support for control desk with console W800mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPCS8 : PC screen support for control desk with console W800mm
    Description
    PC screen support for control desk with console W800mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PC screen support for control desk with console W800mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPCS8 : PC screen support for control desk with console W800mm
    Description
    PC screen support for control desk with console W800mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PC screen support for control desk with console W800mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /