Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
Schneider Electric NSYPCVD128 Image

NSYPCVD128

Green premium brand logo
Schneider Electric NSYPCVD128 Image
NSYPCVD128
Green premium brand logo

Spacial SF/SM single ventilated door - 1200x800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    19" door
    Application
    Electronic application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    1 door
    1 lock with handle and 5 mm double bar insert
    1 locking bar system 4 points
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    number of locks
    1
    door type
    Ventilated
    door opening side
    Reversible (120 °)
    height
    1200 mm nominal:
    width
    800 mm nominal:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM single ventilated door - 1200x800 mm
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM single ventilated door - 1200x800 mm
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM single ventilated door - 1200x800 mm
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Spacial SF/SM single ventilated door - 1200x800 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /