Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLA
Schneider Electric NSYPMLA74 Image

NSYPMLA74

Schneider Electric NSYPMLA74 Image
NSYPMLA74

Polyester side for PLA enclH750xD420mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Side of the enclosure
    mounting plate description
    Insulating
    range compatibility
    Thalassa PLA
    Thalassa PHD
    device composition
    1 mounting plate
    quantity per set
    Set of 2
    material
    Polyester
    colour
    Grey
    Complementary
    fixing mode
    By screws - screw type M8 - on side inserts location
    height
    550 mm nominal:
    450 mm real:
    width
    320 mm real:
    depth
    420 mm nominal:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.173 kg
    Package 1 Height
    0.7 cm
    Package 1 width
    30 cm
    Package 1 Length
    59.5 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMLA74 : NSYPMLA74_ROHS_CHINA_DECLARATION
    Description
    NSYPMLA74_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    NSYPMLA74_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMLA74 : NSYPMLA74_ROHS_DECLARATION
    Description
    NSYPMLA74_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    NSYPMLA74_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 343.6 KB
    Date 10/4/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.