Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYRSF64 Image

NSYRSF64

Green premium brand logo
Schneider Electric NSYRSF64 Image
NSYRSF64
Green premium brand logo

Spacial SF Standard roof W600 x D400 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    offer type
    Spare part
    accessory / separate part category
    Enclosure accessory
    product or component type
    Roof
    device application
    Multi-purpose
    mounting location
    On top of enclosure
    range compatibility
    Spacial SF suitable enclosure
    device composition
    1 roof
    Complementary
    material
    Steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By screws - screw type M12 - roof fixing point location
    thickness
    1.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRSF64 : Spacial SF Standard roof W600 x D400 mm
    Description
    Spacial SF Standard roof W600 x D400 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Spacial SF Standard roof W600 x D400 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRSF64 : Spacial SF Standard roof W600 x D400 mm
    Description
    Spacial SF Standard roof W600 x D400 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Spacial SF Standard roof W600 x D400 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYRSF64 : Spacial SF Standard roof W600 x D400 mm
    Description
    Spacial SF Standard roof W600 x D400 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Spacial SF Standard roof W600 x D400 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /