Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLM
Schneider Electric NSYS16M6H Image
Discontinued

NSYS16M6H

Green premium brand logo
Schneider Electric NSYS16M6H Image
Discontinued
NSYS16M6H
Green premium brand logo

Slotted hexagonal head screw M6x16mm + captive washer. Supply: 100 units

Show more characteristics
NSYS16M6H has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Screw
    Application
    Multi-purpose
    Complementary
    range compatibility
    Thalassa PLA
    Thalassa PLM
    Spacial SM
    Spacial SF
    quantity per set
    Set of 100
    length
    16 mm
    thread type
    M6
    Packing Units
    Package 1 Weight
    0.006 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    140.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS16M6H : Slotted hexagonal head screw M6x16mm + captive washer. Supply: 100 units
    Description
    Slotted hexagonal head screw M6x16mm + captive washer. Supply: 100 units
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Slotted hexagonal head screw M6x16mm + captive washer. Supply: 100 units
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.