Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial S3D
Schneider Electric NSYS18M5H Image
Discontinued

NSYS18M5H

Schneider Electric NSYS18M5H Image
Discontinued
NSYS18M5H

Slotted hexagonal head screw M5x18mm + captive washer. Supply: 100 units

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

NSYS18M5H is replaced by:
Product
Qty
AF1VA518
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 25 July 2020
  • Linking to group 1
1
  • Main
    range
    Spacial
    accessory / separate part category
    Fixing accessory
    product or component type
    Screw
    Application
    Multi-purpose
    Complementary
    range compatibility
    Thalassa PLA
    Thalassa PLM
    Spacial S3D
    Spacial CRN
    Spacial S3CM
    quantity per set
    Set of 100
    length
    18 mm
    thread type
    M5
    Packing Units
    Package 1 Weight
    0.003 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    140.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.