Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial S3D
Schneider Electric NSYS3D6G32515P Image

NSYS3D6G32515P

Green premium brand logo
Schneider Electric NSYS3D6G32515P Image
NSYS3D6G32515P
Green premium brand logo

Spacial S3D seismic plain door with mount.plate - H300xW250xD150 - IP65 - IK10

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    product name
    S3D 6G
    Enclosure application
    Seismic
    product or component type
    Enclosure
    enclosure nominal height
    300 mm
    enclosure nominal width
    250 mm
    enclosure nominal depth
    150 mm
    door type
    Plain
    mounting plate description
    Reinforce
    enclosure mounting
    Wall mounted
    device composition
    1 x body
    1 x door
    1 x lock
    2 x fixing bracket
    1 x mounting plate
    1 x earthing components door and lock
    1 x cable gland plate
    Continuity of earth
    Earthing connection between body and door
    Complementary
    Body type
    Single piece body
    Gutter-shaped front rail
    number of doors
    Front face: 1 door(s)
    door opening side
    Right (120 °)
    lock type
    1-point closure
    type of keylock
    EDF 1600
    type of operating handle
    Lock button
    accessibility for operation
    Front
    removable parts
    Cable gland plate by screws
    material
    Steel
    thickness
    Body: 2 mm
    Door: 2 mm
    Cable gland plate: 1.5 mm
    surface finish
    Epoxy-polyester powder
    colour
    Grey (RAL 7035)
    net weight
    9 kg
    Environment
    surface treatment
    87 % decontaminable painting conforming to NF T 30-501.
    standards
    IEC 62208
    EDF CRT 91 C 112 00
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Seismic performance
    Seismic tests 6G conforming to EDF CRT 91 C 112 00
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6G32515P : NSYS3D6G32515P_ROHS_CHINA_DECLARATION
    Description
    NSYS3D6G32515P_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYS3D6G32515P_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6G32515P : NSYS3D6G32515P_ROHS_DECLARATION
    Description
    NSYS3D6G32515P_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYS3D6G32515P_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3D6G32515P : NSYS3D6G32515P_REACH_DECLARATION
    Description
    NSYS3D6G32515P_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    NSYS3D6G32515P_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /