Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial S3D
Schneider Electric NSYS3DM6615T Image

NSYS3DM6615T

Green premium brand logo
Schneider Electric NSYS3DM6615T Image
NSYS3DM6615T
Green premium brand logo

Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3DM
    Application
    Modular distribution application
    Category
    Compact enclosure
    enclosure nominal height
    600 mm
    enclosure nominal width
    600 mm
    enclosure nominal depth
    150 mm
    door type
    Glazed
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    installation accessory type
    Wall-mounting
    product destination
    For installation of modular chassis DLM
    device composition
    2 cable gland plate: top and bottom
    1 body
    1 door
    1 lock
    Complementary
    body type
    Single piece body
    Gutter-shaped front rail double sheet thickness
    number of doors
    Front face: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    3 points lock, 3 mm double-bar
    accessibility for operation
    Front
    removable parts
    Door by hinges
    Cable gland plate by screws
    material
    Body: steel
    Door: steel and security glass
    surface finish
    Epoxy-polyester powder
    colour
    Grey (RAL 7035)
    standards
    IEC 62208
    product certifications
    GL
    CUL
    UL
    LR
    DNV
    BV
    Environment
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English8
    • French2
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 11/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DM6615T : Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DM6615T : Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3DM6615T : Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Spacial S3DM H600xW600xD150.IP66 IK10 RAL7035. top and bottom.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.