Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial S3X
Schneider Electric NSYS3X6420H Image

NSYS3X6420H

Green premium brand logo
Schneider Electric NSYS3X6420H Image
NSYS3X6420H
Green premium brand logo

SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial S3X
    enclosure type
    Multi-purpose
    category
    Compact enclosure
    nominal height
    600 mm
    nominal width
    400 mm
    nominal depth
    200 mm
    product installation
    Wall-mounting
    device composition
    1 body
    1 door
    2 lock: door
    2 perforated vertical profile drilled: door
    Complementary
    body type
    Single piece body, cross-shaped structure
    Gutter shaped front rail
    door type
    Plain
    number of doors
    Front face: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    2 points lock, 3 mm double-bar
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    Lock: zamak
    Hinge: stainless steel
    Body and door: stainless steel 316L
    surface finish
    Body and door: Scotch-Brite® brushed
    Lock: chromium plated
    thickness
    1.5 mm
    net weight
    9.52 kg
    Environment
    standards
    IEC 62208
    product certifications
    UL 508 type A
    CAN/CSA 22
    IP degree of protection
    IP66 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    environmental characteristic
    Corrosive
    Specific hygiene
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English12
    • French4
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.8 MB
    Date 11/14/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN macros EDZ format Spacial S3X (Version 1.0)
    Description
    EPLAN macros EDZ format Spacial S3X
    prp.document.label.format zip
    Size 180.9 MB
    Date 1/23/20
    Description
    EPLAN macros EDZ format Spacial S3X
    DXF Drawings for Encl. S3X 316L 600x400x200 (Version 2.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    prp.document.label.format zip
    Size 216.8 KB
    Date 2/7/11
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 670.2 KB
    Date 2/7/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3X6420H : SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3X6420H : SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYS3X6420H : SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    SPACIAL S3X stainless 316L, Scotch Brite® finish, H600xW400xD200 mm.
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format doc
    Size 89 KB
    Date 3/31/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.