Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial CRN
Schneider Electric NSYS95100 Image

NSYS95100

Green premium brand logo
Schneider Electric NSYS95100 Image
NSYS95100
Green premium brand logo

Safety terminals section 1x100mm² . Supply : 10

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Power distribution
    product or component type
    Safety terminal
    device application
    Multi-purpose
    range compatibility
    Spacial
    Thalassa
    device composition
    1 sigma terminal
    quantity per set
    Set of 10
    nominal cross section
    100 mm² 1
    Complementary
    mounting location
    On mounting accessories
    material
    Polyamide 6 matt black for base
    Polypropylene orange for cover
    MS-58 brass for terminal
    Zinc-plated and dichromated steel for ring
    height
    54 mm
    width
    33 mm
    depth
    58 mm
    diameter
    33 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety terminals section 1x100mm² . Supply : 10
    Description
    Safety terminals section 1x100mm² . Supply : 10
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Safety terminals section 1x100mm² . Supply : 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety terminals section 1x100mm² . Supply : 10
    Description
    Safety terminals section 1x100mm² . Supply : 10
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Safety terminals section 1x100mm² . Supply : 10
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Safety terminals section 1x100mm² . Supply : 10
    Description
    Safety terminals section 1x100mm² . Supply : 10
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Safety terminals section 1x100mm² . Supply : 10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /