Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYSC64HD Image

NSYSC64HD

Schneider Electric NSYSC64HD Image
NSYSC64HD

Canopy SF HD 600x400mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial SFHD
    For enclosure nominal dimensions
    W: 600 mm D: 400 mm
    mounting location
    On top of enclosure
    device composition
    1 canopy
    fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    fixing mode
    By screws
    height
    61.5 mm real:
    width
    600 mm nominal:
    600 mm real:
    depth
    400 mm nominal:
    430 mm real:
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2019 (Version 1.0)
    Description
    Spacial CRN - CRNG
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    Description
    Spacial CRN - CRNG
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /