Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYSC84HD Image

NSYSC84HD

Schneider Electric NSYSC84HD Image
NSYSC84HD

Canopy SF HD 800x400mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial SFHD
    For enclosure nominal dimensions
    W: 800 mm D: 400 mm
    mounting location
    On top of enclosure
    device composition
    1 canopy
    fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    fixing mode
    By screws
    height
    61.5 mm real:
    width
    800 mm nominal:
    800 mm real:
    depth
    400 mm nominal:
    430 mm real:
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    5.5 kg
    Package 1 Height
    85 mm
    Package 1 width
    500 mm
    Package 1 Length
    880 mm
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.