Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spare Parts
Schneider Electric NSYSC86HD Image

NSYSC86HD

Schneider Electric NSYSC86HD Image
NSYSC86HD

Canopy SF HD 800x600mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Canopy
    Application
    Multi-purpose
    range compatibility
    Spacial SFHD
    For enclosure nominal dimensions
    W: 800 mm D: 600 mm
    mounting location
    On top of enclosure
    device composition
    1 canopy
    fixing elements
    Complementary
    quantity per set
    Set of 1
    material
    Sheet steel
    surface treatment
    Cataphoresis
    colour
    Grey (RAL 7035)
    surface finish
    Polyester powder
    fixing mode
    By screws
    height
    81 mm real:
    width
    800 mm nominal:
    800 mm real:
    depth
    600 mm nominal:
    630 mm real:
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /