Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial CRN
Schneider Electric NSYSCR200 Image
Discontinued

NSYSCR200

Green premium brand logo
Schneider Electric NSYSCR200 Image
Discontinued
NSYSCR200
Green premium brand logo

Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m

Show more characteristics
NSYSCR200 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    Serrated C-shaped
    range compatibility
    Spacial
    Thalassa
    device composition
    2 rail
    quantity per set
    Set of 1
    Complementary
    material
    Steel
    surface finish
    Zinc coated
    fixing mode
    By fixing element
    length
    Real: 2000 mm
    height
    40 mm
    width
    25 mm
    thickness
    2 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSCR200 : Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
    Description
    Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSCR200 : Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
    Description
    Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Serrated C-shaped rail for heavy loads. zinc-coated steel. Supply: 2 x 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /