Welcome to the Schneider Electric corporate Website

Select your location

View all   Spacial SF
Schneider Electric NSYSF20860E Image

NSYSF20860E

Green premium brand logo
Schneider Electric NSYSF20860E Image
NSYSF20860E
Green premium brand logo

Spacial SF electronic enclosure - assembled - 2000x800x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Extended range
    Spacial SF-E
    Application
    Electronic application
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    800 mm
    enclosure nominal depth
    600 mm
    enclosure mounting
    Floor-standing
    device composition
    1 structure
    1 locking system with handle: door
    1 roof
    2 door: front and rear
    2 side panels
    Complementary
    structure type
    Panels and doors built into the structure
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    Vertical uprights joined with top and bottom frames
    door type
    Plain front
    Glazed rear
    number of doors
    Front and rear: 2 door(s)
    door opening side
    Reversible (120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front and rear doors
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Sides of enclosure
    Rear
    removable parts
    Door by screws hinge
    Roof by screws
    Side panel by screws
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Door: sheet steel
    Panels: sheet steel
    Hinge: zamak
    Handle: polyamide 6 with 30 % fibre glass
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey (RAL 7035)
    Handle: black (RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262 (of transparent door)
    IK10 conforming to IEC 62262 (of plain door)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 20 MB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20860E : NSYSF20860E_ROHS_CHINA_DECLARATION
    Description
    NSYSF20860E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NSYSF20860E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20860E : NSYSF20860E_ROHS_DECLARATION
    Description
    NSYSF20860E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NSYSF20860E_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSF20860E : NSYSF20860E_REACH_DECLARATION
    Description
    NSYSF20860E_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    NSYSF20860E_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.